Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760161133 | LF80 - Yellow
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LF80 U/F/STP-123 Shuttered Faceplate Module, yellow
Specifications
Features and Benefits
- Compatible with F/UTP & U/UTP applications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
General Specifications
| Color | Yellow |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 38.35 mm | 1.51 in |
| Width | 24.89 mm | 0.98 in |
| Depth | 13.21 mm | 0.52 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
General Specifications
| Color | Yellow |
| Mounting | Flush |
| Total Ports, quantity | 1 |
Dimensions
| Height | 38.35 mm | 1.51 in |
| Width | 24.89 mm | 0.98 in |
| Depth | 13.21 mm | 0.52 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
