Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760183731 | WBE-FXS-WORK-SHELF
- Available in:
- North America
Work Shelf for Wall Mount Building Entrance
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Work table |
General Specifications
| Color | Gray |
Dimensions
| Height | 304.8 mm | 12 in |
| Width | 711.2 mm | 28 in |
| Depth | 38.1 mm | 1.5 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Work table |
General Specifications
| Color | Gray |
Dimensions
| Height | 304.8 mm | 12 in |
| Width | 711.2 mm | 28 in |
| Depth | 38.1 mm | 1.5 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse
