Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760184382 | SS Labels
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SS Type Label Card Sheet for Metal Faceplates
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
| Application | Compatible with M11SP-L, M12SP-L, M13SP-L, M14SP-L, M16SP-L, M28SP-L, M12S-L-TRS1 faceplates |
| Color | White |
| Mounting | Snap-in |
Dimensions
| Height | 279.4 mm | 11 in |
| Width | 215.9 mm | 8.5 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Ten sheets, 180 labels per sheet |
| Packaging quantity | 1 |
| Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Label kit |
General Specifications
| ANSI/TIA Category | 3 | 5 | 5e | 6 | 6A |
| Application | Compatible with M11SP-L, M12SP-L, M13SP-L, M14SP-L, M16SP-L, M28SP-L, M12S-L-TRS1 faceplates |
| Color | White |
| Mounting | Snap-in |
Dimensions
| Height | 279.4 mm | 11 in |
| Width | 215.9 mm | 8.5 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Ten sheets, 180 labels per sheet |
| Packaging quantity | 1 |
| Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
