760248426
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SL adapter for KJ kit in faceplates with universal opening
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
General Specifications
Application | Used with KJ modular outlet in faceplates with universal opening only |
Color | Electrical black |
Total Ports, quantity | 1 |
Dimensions
Height | 22.8 mm | 0.898 in |
Width | 19.7 mm | 0.776 in |
Depth | 13.4 mm | 0.528 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Packaging and Weights
Packaging quantity | 25 |
Weight, net | 0.015 kg | 0.033 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter kit |
General Specifications
Application | Used with KJ modular outlet in faceplates with universal opening only |
Color | Electrical black |
Total Ports, quantity | 1 |
Dimensions
Height | 22.8 mm | 0.898 in |
Width | 19.7 mm | 0.776 in |
Depth | 13.4 mm | 0.528 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Packaging and Weights
Packaging quantity | 25 |
Weight, net | 0.015 kg | 0.033 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse