760255101
- Available in:
- EMEA
LJ6C Unloaded Snap-In Module, 1 port white, ECO BULK
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | LJ6C | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Snap-in |
Port Capacity, maximum | 1 |
Port Marking Type | Label |
Shuttered | Yes |
Total Ports, quantity | 1 |
Dimensions
Height | 39 mm | 1.535 in |
Width | 25 mm | 0.984 in |
Depth | 14 mm | 0.551 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Box |
Weight, net | 0.091 kg | 0.2 lb |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | LJ6C | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Snap-in |
Port Capacity, maximum | 1 |
Port Marking Type | Label |
Shuttered | Yes |
Total Ports, quantity | 1 |
Dimensions
Height | 39 mm | 1.535 in |
Width | 25 mm | 0.984 in |
Depth | 14 mm | 0.551 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 24 |
Packaging Type | Box |
Weight, net | 0.091 kg | 0.2 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse