760257711
- Available in:
- Asia
- Europe
- Latin America
- North America
SL Series Blanking Insert for Faceplate, toolless, electric white
Specifications
Product classification
Regional Availability | Asia | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Electrical white |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 25 |
Product classification
Regional Availability | Asia | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series faceplates | Used with SL style patch panels |
Color | Electrical white |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 25 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse