Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760258258
- Available in:
- Asia
- Europe
- Latin America
- Middle East/Africa
- North America
1000 STYLE PLATE, EMPTY, KJ
Specifications
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Mutlimedia adapter faceplate |
| Product Series | 1000-style |
General Specifications
| Application | For use with KJ Series outlets | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Color | Black |
Dimensions
| Height | 29 mm | 1.142 in |
| Depth | 18.5 mm | 0.728 in |
| Housing Length | 130 mm | 5.118 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Mutlimedia adapter faceplate |
| Product Series | 1000-style |
General Specifications
| Application | For use with KJ Series outlets | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Color | Black |
Dimensions
| Height | 29 mm | 1.142 in |
| Depth | 18.5 mm | 0.728 in |
| Housing Length | 130 mm | 5.118 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Documentation & Downloads
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse
