Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760258276
- Available in:
- Asia
- Europe
- Latin America
- Middle East/Africa
- North America
DIN RAIL ADAPTER, FTP, SMB-2P, BLACK
Specifications
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
General Specifications
| Application | Assembly with SMB-2P SMB |
| Color | Black |
Dimensions
| Height | 78.2 mm | 3.079 in |
| Width | 58.1 mm | 2.287 in |
| Depth | 29.1 mm | 1.146 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Adapter |
General Specifications
| Application | Assembly with SMB-2P SMB |
| Color | Black |
Dimensions
| Height | 78.2 mm | 3.079 in |
| Width | 58.1 mm | 2.287 in |
| Depth | 29.1 mm | 1.146 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Documentation & Downloads
Installation Instruction
Product Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
