9701166/00 | WBE-FXS-GG
- Available in:
- North America
Cable Grommet and Plate for Wall Mount Building Entrance
Specifications
Specifications
Product classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Cable grommet |
General Specifications
Application | Accepts cable with 0.75–1.0 in OD |
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Plate |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Cable grommet |
General Specifications
Application | Accepts cable with 0.75–1.0 in OD |
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Plate |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse