Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
9701168/00 | WBE-FXS-KIT-GRG-.7/1.0
- Available in:
- North America
Cable Grommet for Wall Mount Building Entrance
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Cable grommet |
General Specifications
| Application | Accepts cable with 0.75–1.0 in OD |
| Color | Black |
Dimensions
| Width | 25.4 mm | 1 in |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Cable grommet |
General Specifications
| Application | Accepts cable with 0.75–1.0 in OD |
| Color | Black |
Dimensions
| Width | 25.4 mm | 1 in |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
