999910016 | LF82-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LF82 Modular Faceplate Module, white
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 22.35 mm | 0.88 in |
Width | 44.96 mm | 1.77 in |
Depth | 13.97 mm | 0.55 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Insert kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 22.35 mm | 0.88 in |
Width | 44.96 mm | 1.77 in |
Depth | 13.97 mm | 0.55 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse