1-1479152-3
- Available in:
- Asia
- EMEA
- North America
Faceplate Kit, phone, 1-port, alpine white
Specifications
Product classification
Regional Availability | Asia | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse