Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1-1711307-1
- Available in:
- EMEA
Faceplate Kit, French, unloaded, 45x45 mm, white
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 9.144 mm | 0.36 in |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 9.144 mm | 0.36 in |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
