Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Faceplate Kit, 4 port, 110 connect, electrical ivory
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
Application | Used with SL Series outlets |
Color | Ivory |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Packaging quantity | 1 |
Packaging Type | Bag |
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
Application | Used with SL Series outlets |
Color | Ivory |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Packaging quantity | 1 |
Packaging Type | Bag |