Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
107655193 | M14MMO-270
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MMO Type Flush Mounted Angled Faceplate, four port gray
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Flush mount outlet |
| Product Series | M Series |
General Specifications
| Application | Has 45 degree angular ports for fiber and copper connectors |
| Color | Gray |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 144.526 mm | 5.69 in |
| Width | 83.312 mm | 3.28 in |
| Depth | 32.766 mm | 1.29 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.163 kg | 0.36 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Flush mount outlet |
| Product Series | M Series |
General Specifications
| Application | Has 45 degree angular ports for fiber and copper connectors |
| Color | Gray |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 144.526 mm | 5.69 in |
| Width | 83.312 mm | 3.28 in |
| Depth | 32.766 mm | 1.29 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.163 kg | 0.36 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
