1711082-1
- Available in:
- EMEA
SL Series 3-port 110 Modular Jack Faceplate, pure white
Specifications
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Outlet |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Mounting | Recessed |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 3 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Outlet |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Mounting | Recessed |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 3 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse