Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
EDIZIOdue Faceplate, 2 port, straight, UP, pure white
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Outlet |
Product Series | SL Series |
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 2 |
Mounting | Recessed |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Outlet |
Product Series | SL Series |
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 2 |
Mounting | Recessed |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |