Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1711411-1
- Available in:
- Australia/New Zealand
- EMEA
Industrial Outlet IP44, without cable gland, light gray
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Outlet |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | Light Gray (RAL 7035) |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Capacity, maximum | 2 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 89.916 mm | 3.54 in |
| Width | 89.916 mm | 3.54 in |
| Length | 92.964 mm | 3.66 in |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | IEC 60529: 2001, IP44 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.313 kg | 0.69 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Outlet |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | Light Gray (RAL 7035) |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Capacity, maximum | 2 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 89.916 mm | 3.54 in |
| Width | 89.916 mm | 3.54 in |
| Length | 92.964 mm | 3.66 in |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | IEC 60529: 2001, IP44 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.313 kg | 0.69 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
