1859083-1
- Available in:
- Asia
Faceplate Kit, 4 port, 110Connect, British Standard style, angled, white
Specifications
Specifications
Product classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Faceplate Orientation | Horizontal |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Faceplate Orientation | Horizontal |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 4 |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse