1933134-2
- Available in:
- EMEA
- Latin America
- North America
Faceplate Kit, 4 port, Flexmode, Light Almond
Specifications
Product classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 4 |
Dimensions
Height | 46.482 mm | 1.83 in |
Width | 79.502 mm | 3.13 in |
Depth | 9.449 mm | 0.372 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL, SLX outlets |
Color | Light almond |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 4 |
Dimensions
Height | 46.482 mm | 1.83 in |
Width | 79.502 mm | 3.13 in |
Depth | 9.449 mm | 0.372 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Customer Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse