Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
2-1427030-2
- Available in:
- Asia
Faceplate Kit, Decorator SL series, 2-port, with shutter and label, white
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | White |
| Faceplate Orientation | Horizontal | Vertical |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
Dimensions
| Height | 69.088 mm | 2.72 in |
| Width | 119.126 mm | 4.69 in |
| Depth | 16.256 mm | 0.64 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | White |
| Faceplate Orientation | Horizontal | Vertical |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
Dimensions
| Height | 69.088 mm | 2.72 in |
| Width | 119.126 mm | 4.69 in |
| Depth | 16.256 mm | 0.64 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
