2-1427030-3
- Available in:
- Asia
Faceplate Kit, Decorator SL series, 3-port, with shutter and label, white
Specifications
Product classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Faceplate Orientation | Horizontal | Vertical |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 3 |
Dimensions
Height | 69.088 mm | 2.72 in |
Width | 119.126 mm | 4.69 in |
Depth | 16.256 mm | 0.64 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Faceplate Orientation | Horizontal | Vertical |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 3 |
Dimensions
Height | 69.088 mm | 2.72 in |
Width | 119.126 mm | 4.69 in |
Depth | 16.256 mm | 0.64 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse