Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
406185-3
- Available in:
- Asia
- EMEA
- North America
Faceplate Kit, 4-port, angled, white
Specifications
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Angled |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 5.588 mm | 0.22 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Included | Faceplate (1) | Label (1) | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Angled |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 5.588 mm | 0.22 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Included | Faceplate (1) | Label (1) | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
