65401812-04 | 6540 1 812-04
- Available in:
- EMEA
Faceplate, 2-port, 1-gang, flush mount, UK style (deep), white
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Dimensions
Height | 80.01 mm | 3.15 in |
Width | 80.01 mm | 3.15 in |
Depth | 15.24 mm | 0.6 in |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Dimensions
Height | 80.01 mm | 3.15 in |
Width | 80.01 mm | 3.15 in |
Depth | 15.24 mm | 0.6 in |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse