Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
65401812-05 | 6540 1 812-05
- Available in:
- EMEA
Faceplate, 4-port, 2-gang, flush mount, UK style (deep), white
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Dimensions
| Height | 80.01 mm | 3.15 in |
| Width | 160.02 mm | 6.3 in |
| Depth | 15.24 mm | 0.6 in |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Faceplate kit |
General Specifications
| Color | White |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Dimensions
| Height | 80.01 mm | 3.15 in |
| Width | 160.02 mm | 6.3 in |
| Depth | 15.24 mm | 0.6 in |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
