Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
66441024-02 | 6644 1 024-02
- Available in:
- Asia
- Europe
- Latin America
- Middle East/Africa
- North America
Faceplate, 2 port, SS, flush mount
Specifications
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | KJ Series |
General Specifications
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | KJ Series |
General Specifications
| Gangs, quantity | 1 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
