Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
66441143-03 | 6644 1 143-03
- Available in:
- Asia
- Latin America
- North America
Furniture Faceplate, 3 port, with labels and icons, gray
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
General Specifications
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | Gray |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 3 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
General Specifications
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | Gray |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 3 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
