Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Furniture Faceplate, 3 port, with labels and icons, black
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | Black |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 3 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Furniture faceplate |
| Application | For use with Keystone outlets | Used with KJ Series outlets |
| Color | Black |
| Outlet Orientation | Flat |
| Port Marking Type | Icon | Label |
| Total Ports, quantity | 3 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |