700191588 | M4CA-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M4CA Type Adjustable Furniture Faceplate, white
Features and Benefits
- Available for use with the DYMO® labeling solution
- Modular office furniture manufacturers have used a wide range of panel openings for their data and voice outlets. The M4CA will adjust to fit many of these. It may be mounted on any flat surface with a material thickness of 0.025 in. to 0.125 in. (0.63 mm to 3.18 mm). It may be easily installed in any rectangular opening size ranging from 1. 7 in. high by 2.792 in. wide (4.32 cm x 7.09 cm) to 2.375 in. high by 4.125 in. wide (6.03 cm x 10.48 cm)
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Furniture faceplate |
Product Series | M4CA |
General Specifications
Application | For modular furniture applications requiring either fiber or copper connectivity |
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 75.692 mm | 2.98 in |
Width | 120.142 mm | 4.73 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.073 kg | 0.16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Furniture faceplate |
Product Series | M4CA |
General Specifications
Application | For modular furniture applications requiring either fiber or copper connectivity |
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 75.692 mm | 2.98 in |
Width | 120.142 mm | 4.73 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.073 kg | 0.16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse