Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760045039 | M13HM-003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M13HM Type Funiture Faceplate, black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Fit to the data communications opening in the Herman-Miller Action Office System series of modular furniture |
| Color | Black |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 54.102 mm | 2.13 in |
| Width | 88.9 mm | 3.5 in |
| Depth | 6.35 mm | 0.25 in |
Packaging and Weights
| Packaging quantity | 25 |
| Weight, net | 0.59 kg | 1.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Fit to the data communications opening in the Herman-Miller Action Office System series of modular furniture |
| Color | Black |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 54.102 mm | 2.13 in |
| Width | 88.9 mm | 3.5 in |
| Depth | 6.35 mm | 0.25 in |
Packaging and Weights
| Packaging quantity | 25 |
| Weight, net | 0.59 kg | 1.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
