Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760060624 | M14BBrass
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14B Faceplate, brass
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| Application | Used with M Series modular information outlet |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 4.064 mm | 0.16 in |
Material Specifications
| Material Type | Stainless steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| Application | Used with M Series modular information outlet |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 114.3 mm | 4.5 in |
| Width | 69.85 mm | 2.75 in |
| Depth | 4.064 mm | 0.16 in |
Material Specifications
| Material Type | Stainless steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
