Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760187880 | M14D-F-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14D-F-262 Double Faceplate, 4-port, White
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Accepts four LF80/LF00 faceplate clips |
| Color | Electrical white |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 146.05 mm | 5.75 in |
| Depth | 8.89 mm | 0.35 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Accepts four LF80/LF00 faceplate clips |
| Color | Electrical white |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 146.05 mm | 5.75 in |
| Depth | 8.89 mm | 0.35 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
