760200519 | M14CFS-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14CFS-262 Shuttered Faceplate, four port, electrical white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
| Ordering Note | Available in Europe, the Middle East and Africa |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Electrical white |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 86.36 mm | 3.4 in |
| Width | 86.36 mm | 3.4 in |
| Depth | 13.716 mm | 0.54 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
| Ordering Note | Available in Europe, the Middle East and Africa |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Electrical white |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 86.36 mm | 3.4 in |
| Width | 86.36 mm | 3.4 in |
| Depth | 13.716 mm | 0.54 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
