Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760245679
FP KIT, BS, 1 PORT, ANGLED SHUTTERED
Specifications
Product classification
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Angled |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Depth | 37.084 mm | 1.46 in |
| Length | 86.106 mm | 3.39 in |
Material Specifications
| Material Type | Polycarbonate ABS (PC-ABS) |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, gross | 0.034 kg | 0.075 lb |
Product classification
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Angled |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Depth | 37.084 mm | 1.46 in |
| Length | 86.106 mm | 3.39 in |
Material Specifications
| Material Type | Polycarbonate ABS (PC-ABS) |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, gross | 0.034 kg | 0.075 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
