760245680
FP KIT, BS, 2 PORT, ANGLED SHUTTERED
Specifications
Product classification
Product Type | Faceplate kit |
General Specifications
Application | Used with SL, SLX outlets |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Capacity, maximum | 2 |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Depth | 37.084 mm | 1.46 in |
Length | 86.106 mm | 3.39 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, gross | 0.037 kg | 0.081 lb |
Product classification
Product Type | Faceplate kit |
General Specifications
Application | Used with SL, SLX outlets |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Capacity, maximum | 2 |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Depth | 37.084 mm | 1.46 in |
Length | 86.106 mm | 3.39 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, gross | 0.037 kg | 0.081 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse