760246288 | M14D-F-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M14D-F-262 Double Faceplate, 4-port, White, Eco-Bulk Package
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Accepts four LF80/LF00 faceplate clips |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 146.05 mm | 5.75 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Weight, net | 1.111 kg | 2.45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Accepts four LF80/LF00 faceplate clips |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 86.106 mm | 3.39 in |
Width | 146.05 mm | 5.75 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | Polycarbonate ABS (PC-ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging Material | Eco-friendly, single-use plastics-free |
Packaging quantity | 25 |
Weight, net | 1.111 kg | 2.45 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse