760248927 | FP-LBL-6P-003
Base Product: FP-LBL-6P
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Faceplate Kit, Universal, Labelled, 1-gang, 6 port, electric black
Features and Benefits
                                - Engineered for residential and commercial applications from classrooms and hospitals to offices and homes
- Labeling models feature mold-over icon and leveling and convex labels for maximum visibility in low density areas
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Faceplate kit | 
| Product Series | FP-LBL | 
| Warranty | For more information, please consult our Product Warranty guidelines | 
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets | 
| Color | Electrical black | 
| Gangs, quantity | 1 | 
| Mounting | Flush | 
| Outlet Orientation | Flat | 
| Port Marking Type | Icon | Label | 
| Total Ports, quantity | 6 | 
Dimensions
| Height | 115.824 mm | 4.56 in | 
| Width | 71.374 mm | 2.81 in | 
| Depth | 10.668 mm | 0.42 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material | 
Environmental Specifications
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
| Weight, net | 0.036 kg | 0.08 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Faceplate kit | 
| Product Series | FP-LBL | 
| Warranty | For more information, please consult our Product Warranty guidelines | 
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets | 
| Color | Electrical black | 
| Gangs, quantity | 1 | 
| Mounting | Flush | 
| Outlet Orientation | Flat | 
| Port Marking Type | Icon | Label | 
| Total Ports, quantity | 6 | 
Dimensions
| Height | 115.824 mm | 4.56 in | 
| Width | 71.374 mm | 2.81 in | 
| Depth | 10.668 mm | 0.42 in | 
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material | 
Environmental Specifications
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | 
| Weight, net | 0.036 kg | 0.08 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                            