760249557
- Available in:
- EMEA
- North America
Stainless Steel Type Flush Mounted Faceplate, two port, Phone studs
Specifications
Product classification
Regional Availability | EMEA | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 14.478 mm | 0.57 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.066 kg | 0.145 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 14.478 mm | 0.57 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.066 kg | 0.145 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse