Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760253051
- Available in:
- Asia
- EMEA
Faceplate Kit, 1 port, British Standard style, shuttered, angled, white
Specifications
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with E Series outlets | Used with KJ Series outlets | Used with KJX-6A jack |
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Angled |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Depth | 37.084 mm | 1.46 in |
| Length | 86.106 mm | 3.39 in |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, gross | 0.034 kg | 0.075 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with E Series outlets | Used with KJ Series outlets | Used with KJX-6A jack |
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Angled |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Depth | 37.084 mm | 1.46 in |
| Length | 86.106 mm | 3.39 in |
Packaging and Weights
| Included | Mounting screw (2) |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, gross | 0.034 kg | 0.075 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
