760253052
- Available in:
- Asia
- EMEA
Faceplate Kit, 2 port, British Standard style, shuttered, angled, white
Specifications
Product classification
Regional Availability | Asia | EMEA |
Product Type | Faceplate kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets | Used with KJX-6A jack |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Capacity, maximum | 2 |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Depth | 37.084 mm | 1.46 in |
Length | 86.106 mm | 3.39 in |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, gross | 0.037 kg | 0.081 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | EMEA |
Product Type | Faceplate kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets | Used with KJX-6A jack |
Color | White |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Capacity, maximum | 2 |
Port Marking Type | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 86.106 mm | 3.39 in |
Depth | 37.084 mm | 1.46 in |
Length | 86.106 mm | 3.39 in |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, gross | 0.037 kg | 0.081 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse