760255145
- Available in:
- Asia
- EMEA
- Latin America
- North America
Stainless Steel Type Flush Mounted Faceplate, one port, Phone studs
Specifications
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 14.478 mm | 0.57 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.068 kg | 0.15 lb |
Product classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Used with SL Series outlets |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 14.478 mm | 0.57 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.068 kg | 0.15 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse