760256269 | FPDS-BS-1P-PW
- Available in:
- Asia
- Middle East/Africa
Faceplate Kit, Decorator, one port, British Standard style, pro white
Specifications
Product classification
Regional Availability | Asia | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | Universal Opening Series |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Pro white |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 85.979 mm | 3.385 in |
Width | 85.979 mm | 3.385 in |
Depth | 9.398 mm | 0.37 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.09 kg | 0.198 lb |
Product classification
Regional Availability | Asia | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | Universal Opening Series |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
Color | Pro white |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 85.979 mm | 3.385 in |
Width | 85.979 mm | 3.385 in |
Depth | 9.398 mm | 0.37 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.09 kg | 0.198 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse