Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Faceplate Kit, 4 port, flush mount, unloaded, double gang, light almond
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
| Color | Light almond |
| Gangs, quantity | 2 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
| Color | Light almond |
| Gangs, quantity | 2 |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 4 |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |