M10LE
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M10LE Type Flush Mounted Faceplate
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series modular information outlet |
Color | Almond | Black | Cream | Electrical white | Gray | Ivory | Pro white | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 122.174 mm | 4.81 in |
Width | 72.136 mm | 2.84 in |
Depth | 8.382 mm | 0.33 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Included | Label (2) | Label cover (2) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series modular information outlet |
Color | Almond | Black | Cream | Electrical white | Gray | Ivory | Pro white | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 122.174 mm | 4.81 in |
Width | 72.136 mm | 2.84 in |
Depth | 8.382 mm | 0.33 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Included | Label (2) | Label cover (2) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse