Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
M12AS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M12AS Type Faceplate
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| Color | Black | Gray | Ivory | White |
| Mounting | Flush |
Dimensions
| Height | 121.92 mm | 4.8 in |
| Width | 78.74 mm | 3.1 in |
| Depth | 13.462 mm | 0.53 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 25 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | M Series |
General Specifications
| Color | Black | Gray | Ivory | White |
| Mounting | Flush |
Dimensions
| Height | 121.92 mm | 4.8 in |
| Width | 78.74 mm | 3.1 in |
| Depth | 13.462 mm | 0.53 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 25 |
| Packaging Type | Bag |
Documentation & Downloads
Engineering Drawing
Product Specification
Warranty
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
