Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
HTB2 Fiber Home Termination Box
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Regional Availability | India | Latin America |
| Product Type | Fiber wall outlet |
| Product Series | HTB2 |
| Color | White |
| Front Cover Type | Screw-on |
| Lock Type | Standard screw |
| Mounting | Wall mount |
| Total Ports, quantity | 1 |
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 558.8 mm | 22 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) |
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP40 |
| Packaging Type | Box |
| Regional Availability | India | Latin America |
| Product Type | Fiber wall outlet |
| Product Series | HTB2 |
| Color | White |
| Front Cover Type | Screw-on |
| Lock Type | Standard screw |
| Mounting | Wall mount |
| Total Ports, quantity | 1 |
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 558.8 mm | 22 in |
| Material Type | Acrylonitrile butadiene styrene (ABS) |
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP40 |
| Packaging Type | Box |