Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
HTB3 | Home Termination Box 3
- Available in:
- Asia
- Australia/New Zealand
- India
Home Termination box for FTTH/LAN ODN termination.
Features and Benefits
An indoor end point of FTTH network, terminating the Optical Distribution Network (ODN) at home. Also referred as Indoor Optical Outlet (IOO) or Fiber Wall Outlet (FWO).
Compact, ABS housing enclosure for max 2 optical termination with suitable adaptors and capability to splice and store drop cable.
Flexible adaptor position for varying length of boot on the cables inside the HTB.
Dust proof, wall mount, small 86 mm x 86 mm x 26 mm footprint compatible with inhouse electrical outlet boards.
Designed to allow input fiber from all sides – Top, bottom, left, right and back side.
Accommodates G.657 fiber bend radius.
Also has unique arrangement to store unused adaptor dust cap and pigtail’s dust cap.
The bill of material is configurable. Please refer to the configuration tree.
Compact, ABS housing enclosure for max 2 optical termination with suitable adaptors and capability to splice and store drop cable.
Flexible adaptor position for varying length of boot on the cables inside the HTB.
Dust proof, wall mount, small 86 mm x 86 mm x 26 mm footprint compatible with inhouse electrical outlet boards.
Designed to allow input fiber from all sides – Top, bottom, left, right and back side.
Accommodates G.657 fiber bend radius.
Also has unique arrangement to store unused adaptor dust cap and pigtail’s dust cap.
The bill of material is configurable. Please refer to the configuration tree.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | India |
| Product Type | Fiber wall outlet |
| Product Series | HTB3 |
General Specifications
| Application | FTTH, Optical LAN, MSO |
| Cable Ports, quantity | 9 |
| Cable Type | Flat drop cable |
| Color | White |
| Front Cover Type | Snap-on cover |
| Interface Type | SC/APC | SC/UPC |
| Mounting | Wall mount |
| Splicing Capacity, maximum | 2 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 25 mm | 0.984252 in |
| Cable Outer Diameter | 2.0 x 3.0 mm (0.08 x 0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Outline Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Flame retardant acrylonitrile butadiene styrene (FR-ABS) |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2/B2 |
Environmental Specifications
| Operating Temperature | -25 °C to +50 °C (-13 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Wall mounting kit |
| Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | India |
| Product Type | Fiber wall outlet |
| Product Series | HTB3 |
General Specifications
| Application | FTTH, Optical LAN, MSO |
| Cable Ports, quantity | 9 |
| Cable Type | Flat drop cable |
| Color | White |
| Front Cover Type | Snap-on cover |
| Interface Type | SC/APC | SC/UPC |
| Mounting | Wall mount |
| Splicing Capacity, maximum | 2 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 25 mm | 0.984252 in |
| Cable Outer Diameter | 2.0 x 3.0 mm (0.08 x 0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Outline Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Flame retardant acrylonitrile butadiene styrene (FR-ABS) |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2/B2 |
Environmental Specifications
| Operating Temperature | -25 °C to +50 °C (-13 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Wall mounting kit |
| Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
