Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
HTB2 Home Termination Box with Patch capacity for 1 duplex LC/APC connection and splice capacity up to 4 splices, LC/APC Adapter included, no pigtails included
Features and Benefits
- SC/UPC, SC/APC, LC/UPC and LC/APC connector versions
Specifications
Product classification
| Regional Availability | India | Latin America |
| Product Type | Fiber wall outlet |
| Product Series | HTB2 |
General Specifications
| Cable Ports, quantity | 7 |
| Color | White |
| Distribution Type | 2 ports |
| Front Cover Type | Screw-on |
| Interface Type | LC/APC |
| Lock Type | Standard screw |
| Mounting | Wall mount |
| Patching Capacity, maximum | 2 |
| Pigtails Included, quantity | 0 |
| Splicing Capacity, maximum | 4 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 558.8 mm | 22 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP40 |
Packaging and Weights
| Packaging Type | Box |
| Weight, net | 0.023 kg | 0.05 lb |
Product classification
| Regional Availability | India | Latin America |
| Product Type | Fiber wall outlet |
| Product Series | HTB2 |
General Specifications
| Cable Ports, quantity | 7 |
| Color | White |
| Distribution Type | 2 ports |
| Front Cover Type | Screw-on |
| Interface Type | LC/APC |
| Lock Type | Standard screw |
| Mounting | Wall mount |
| Patching Capacity, maximum | 2 |
| Pigtails Included, quantity | 0 |
| Splicing Capacity, maximum | 4 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 2184.4 mm | 86 in |
| Width | 2184.4 mm | 86 in |
| Depth | 558.8 mm | 22 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Operating Temperature | -5 °C to +55 °C (+23 °F to +131 °F) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP40 |
Packaging and Weights
| Packaging Type | Box |
| Weight, net | 0.023 kg | 0.05 lb |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
