760255133 | BFTP-L203-A
- Available in:
- EMEA
Wall-mountable Optic fiber outlet with 3 LC/APC shuttered Duplex adapters and no pigtails, for ANT splice protection
Features and Benefits
- Laser safe with in-built individual shutters
- Can be used for entering with a blown fiber tube and storing the Gasblock
- Satellite wall outlet possibility for a second living unit
- Safety cap on drop ports against easy removal
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall outlet |
| Minimum Order Quantity | 10 |
General Specifications
| Color | White |
| Distribution Type | 6 ports |
| Mounting | Wall mount |
| Patching Capacity, maximum | 6 |
| Pigtails Included, quantity | 1 |
Dimensions
| Height | 3048 mm | 120 in |
| Width | 2667 mm | 105 in |
| Depth | 863.6 mm | 34 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Performance Grade | Standard C grade |
Environmental Specifications
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber wall outlet |
| Minimum Order Quantity | 10 |
General Specifications
| Color | White |
| Distribution Type | 6 ports |
| Mounting | Wall mount |
| Patching Capacity, maximum | 6 |
| Pigtails Included, quantity | 1 |
Dimensions
| Height | 3048 mm | 120 in |
| Width | 2667 mm | 105 in |
| Depth | 863.6 mm | 34 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Performance Grade | Standard C grade |
Environmental Specifications
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
