FTUO Fiber Termination Unit Outdoor Wall outlet with universal splice holder for 8 splices
Features and Benefits
- Typically used as a transition point where the OSP cable is spliced to an indoor cable
- Allows the installation of fibers with a minimum bend radius of 25 mm over a length of 2m
- In-line and single-ended enclosure configuration possible for main cable
- Cable inlet is provided at the bottom left side. Optionally the main cable can continue at the top left side
- Universal splice holder can hold SMOUV and ANT splice protector types
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall outlet |
Product Series | FTUO |
Minimum Order Quantity | 10 |
General Specifications
Functionality | Splicing |
Access | Front |
Application | For drop cables up to 5 mm diameter | For main cables up to 12 mm diameter |
Cable Entry Location | Back | Bottom left | Bottom right | Top left | Top right |
Cable Ports, quantity | 5 |
Color | Gray |
Interface Type | Splice tray |
Lock Type | Locking screw |
Mounting | Wall |
Splicing Capacity, maximum | 8 |
Dimensions
Height | 168 in | 6.614 in |
Width | 132 in | 5.197 in |
Depth | 33 in | 1.299 in |
Material Specifications
Material Type | Polycarbonate + ASA |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP40 when cable enters from top | IEC 60529, IP43 when cable enters from bottom |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Hook and loop fastener | Rubber seal | Silicone tube | Splice protector holder | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber wall outlet |
Product Series | FTUO |
Minimum Order Quantity | 10 |
General Specifications
Functionality | Splicing |
Access | Front |
Application | For drop cables up to 5 mm diameter | For main cables up to 12 mm diameter |
Cable Entry Location | Back | Bottom left | Bottom right | Top left | Top right |
Cable Ports, quantity | 5 |
Color | Gray |
Interface Type | Splice tray |
Lock Type | Locking screw |
Mounting | Wall |
Splicing Capacity, maximum | 8 |
Dimensions
Height | 168 in | 6.614 in |
Width | 132 in | 5.197 in |
Depth | 33 in | 1.299 in |
Material Specifications
Material Type | Polycarbonate + ASA |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP40 when cable enters from top | IEC 60529, IP43 when cable enters from bottom |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Hook and loop fastener | Rubber seal | Silicone tube | Splice protector holder | Tie wraps |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse